Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

FIA-SS, stainless steel filter, EN 10220 connection standard

Ascending Order14 Item(s)
select
select
select
select
select
select
select
select
>148H3221
FIA-SS 15Angleway EN 10220 Butt weld 15 mm 1/2 in 3,3 m3/h 3,4 m3/h 3,5 m3/h 3,7 m3/h 52,0 bar
>148H3222
FIA-SS 20Angleway EN 10220 Butt weld 20 mm 3/4 in 6,9 m3/h 7,1 m3/h 7,3 m3/h 7,7 m3/h 52,0 bar
>148H3223
FIA-SS 25Angleway EN 10220 Butt weld 25 mm 1 in 13,8 m3/h 14,0 m3/h 14,5 m3/h 15,2 m3/h 52,0 bar
>148H3224
FIA-SS 32Angleway EN 10220 Butt weld 32 mm 1 1/4 in 23,0 m3/h 23,8 m3/h 24,7 m3/h 25,5 m3/h 52,0 bar
>148H3225
FIA-SS 40Angleway EN 10220 Butt weld 40 mm 1 1/2 in 25,1 m3/h 25,5 m3/h 26,4 m3/h 28,1 m3/h 52,0 bar
>148H3283
FIA-SS 50Angleway EN 10220 Butt weld 50 mm 2 in 45,1 m3/h 45,9 m3/h 47,6 m3/h 50,2 m3/h 52,0 bar
>148H3284
FIA-SS 65Angleway EN 10220 Butt weld 65 mm 2 1/2 in -56,1 m3/h 57,8 m3/h 60,4 m3/h 52,0 bar
>148H3285
FIA-SS 15Straightway EN 10220 Butt weld 15 mm 1/2 in 2,5 m3/h 2,6 m3/h 2,7 m3/h 2,8 m3/h 52,0 bar
>148H3286
FIA-SS 20Straightway EN 10220 Butt weld 20 mm 3/4 in 5,3 m3/h 5,4 m3/h 5,6 m3/h 5,9 m3/h 52,0 bar
>148H3287
FIA-SS 25Straightway EN 10220 Butt weld 25 mm 1 in 10,5 m3/h 10,7 m3/h 11,1 m3/h 11,6 m3/h 52,0 bar
>148H3288
FIA-SS 32Straightway EN 10220 Butt weld 32 mm 1 1/4 in 17,6 m3/h 18,2 m3/h 18,9 m3/h 19,5 m3/h 52,0 bar
>148H3289
FIA-SS 40Straightway EN 10220 Butt weld 40 mm 1 1/2 in 19,2 m3/h 19,5 m3/h 20,2 m3/h 21,5 m3/h 52,0 bar
>148H3290
FIA-SS 50Straightway EN 10220 Butt weld 50 mm 2 in 34,5 m3/h 35,1 m3/h 36,4 m3/h 38,4 m3/h 52,0 bar
>148H3291
FIA-SS 65Straightway EN 10220 Butt weld 65 mm 2 1/2 in -42,9 m3/h 44,2 m3/h 46,2 m3/h 52,0 bar