Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

FIA 15-300, EN 10220 connection standard, straightway

Ascending Order24 Item(s)
select
select
select
select
select
select
select
select
select
select
>148H3085
FIA 15EN 10220 Butt weld 15 mm 1/2 in 2,5 m3/h 2,6 m3/h 2,7 m3/h 2,8 m3/h 40,0 bar
>148H3086
FIA 20EN 10220 Butt weld 20 mm 3/4 in 5,3 m3/h 5,4 m3/h 5,6 m3/h 5,9 m3/h 40,0 bar
>148H3087
FIA 25EN 10220 Butt weld 25 mm 1 in 10,5 m3/h 10,7 m3/h 11,1 m3/h 11,6 m3/h 40,0 bar
>148H3088
FIA 32EN 10220 Butt weld 32 mm 1 1/4 in 17,6 m3/h 18,2 m3/h 18,9 m3/h 19,5 m3/h 40,0 bar
>148H3089
FIA 40EN 10220 Butt weld 40 mm 1 1/2 in 19,2 m3/h 19,5 m3/h 20,2 m3/h 21,5 m3/h 40,0 bar
>148H3090
FIA 50EN 10220 Butt weld 50 mm 2 in 34,5 m3/h 35,1 m3/h 36,4 m3/h 38,4 m3/h 40,0 bar
>148H3091
FIA 65EN 10220 Butt weld 65 mm 2 1/2 in -42,9 m3/h 44,2 m3/h 46,2 m3/h 40,0 bar
>148H3092
FIA 80EN 10220 Butt weld 80 mm 3 in -80,0 m3/h 82,6 m3/h 86,5 m3/h 40,0 bar
>148H3093
FIA 100EN 10220 Butt weld 100 mm 4 in -124,2 m3/h 128,1 m3/h 134,6 m3/h 40,0 bar
>148H3094
FIA 125EN 10220 Butt weld 125 mm 5 in -210,6 m3/h 217,1 m3/h 228,2 m3/h 40,0 bar
>148H3095
FIA 150EN 10220 Butt weld 150 mm 6 in -276,9 m3/h 285,4 m3/h 299,7 m3/h 40,0 bar
>148H3096
FIA 200EN 10220 Butt weld 200 mm 8 in -438,1 m3/h 451,8 m3/h 474,5 m3/h 40,0 bar
>148H3118
FIA 32ANSI/ASME B1.20.1 NPT 32 mm 1 1/4 17,6 m3/h 18,2 m3/h 18,9 m3/h 19,5 m3/h 40,0 bar
>148H3313
FIA 15EN 10220 Butt weld 15 mm 1/2 in 2,5 m3/h 2,6 m3/h 2,7 m3/h 2,8 m3/h 52,0 bar
>148H3314
FIA 20EN 10220 Butt weld 20 mm 3/4 in 5,3 m3/h 5,4 m3/h 5,6 m3/h 5,9 m3/h 52,0 bar
12