Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

FIA 15-300, EN 10220 connection standard, angleway

Ascending Order25 Item(s)
select
select
select
select
select
select
select
select
>148H3051
FIA 15EN 10220 Butt weld 15 mm 1/2 in 3,3 m3/h 3,4 m3/h 3,5 m3/h 3,7 m3/h 40,0 bar
>148H3052
FIA 20EN 10220 Butt weld 20 mm 3/4 in 6,9 m3/h 7,1 m3/h 7,3 m3/h 7,7 m3/h 40,0 bar
>148H3053
FIA 25EN 10220 Butt weld 25 mm 1 in 13,8 m3/h 14,0 m3/h 14,5 m3/h 15,2 m3/h 40,0 bar
>148H3054
FIA 32EN 10220 Butt weld 32 mm 1 1/4 in 23,0 m3/h 23,8 m3/h 24,7 m3/h 25,5 m3/h 40,0 bar
>148H3055
FIA 40EN 10220 Butt weld 40 mm 1 1/2 in 25,1 m3/h 25,5 m3/h 26,4 m3/h 28,1 m3/h 40,0 bar
>148H3056
FIA 50EN 10220 Butt weld 50 mm 2 in 45,1 m3/h 45,9 m3/h 47,6 m3/h 50,2 m3/h 40,0 bar
>148H3057
FIA 65EN 10220 Butt weld 65 mm 2 1/2 in -56,1 m3/h 57,8 m3/h 60,4 m3/h 40,0 bar
>148H3058
FIA 80EN 10220 Butt weld 80 mm 3 in -104,6 m3/h 108,0 m3/h 113,1 m3/h 40,0 bar
>148H3059
FIA 100EN 10220 Butt weld 100 mm 4 in -162,4 m3/h 167,5 m3/h 176,0 m3/h 40,0 bar
>148H3060
FIA 125EN 10220 Butt weld 125 mm 5 in -275,4 m3/h 283,9 m3/h 298,4 m3/h 40,0 bar
>148H3061
FIA 150EN 10220 Butt weld 150 mm 6 in -362,1 m3/h 373,2 m3/h 391,9 m3/h 40,0 bar
>148H3062
FIA 200EN 10220 Butt weld 200 mm 8 in -572,9 m3/h 590,8 m3/h 620,5 m3/h 40,0 bar
>148H3171
FIA 250EN 10220 Butt weld 250 mm 10 in -784,5 m3/h 808,9 m3/h 849,7 m3/h 40,0 bar
>148H3195
FIA 20EN 10220 Butt weld 20 mm 3/4 in 6,9 m3/h 7,1 m3/h 7,3 m3/h 7,7 m3/h 52,0 bar
>148H3215
FIA 15EN 10220 Butt weld 15 mm 1/2 in 3,3 m3/h 3,4 m3/h 3,5 m3/h 3,7 m3/h 52,0 bar
12