| 30 Item(s) | | | | | | | | | | | |
| | FIA 15 | ASME B 36.10M SCHEDULE 80 | Butt weld | 15 mm | 1/2 in | 2,5 m3/h | 2,6 m3/h | 2,7 m3/h | 2,8 m3/h | 40,0 bar | |
| | FIA 20 | ASME B 36.10M SCHEDULE 80 | Butt weld | 20 mm | 3/4 in | 5,3 m3/h | 5,4 m3/h | 5,6 m3/h | 5,9 m3/h | 40,0 bar | |
| | FIA 25 | ASME B 36.10M SCHEDULE 80 | Butt weld | 25 mm | 1 in | 10,5 m3/h | 10,7 m3/h | 11,1 m3/h | 11,6 m3/h | 40,0 bar | |
| | FIA 40 | ASME B 36.10M SCHEDULE 80 | Butt weld | 40 mm | 1 1/2 in | 19,2 m3/h | 19,5 m3/h | 20,2 m3/h | 21,5 m3/h | 40,0 bar | |
| | FIA 50 | ASME B 36.10M SCHEDULE 40 | Butt weld | 50 mm | 2 in | 34,5 m3/h | 35,1 m3/h | 36,4 m3/h | 38,4 m3/h | 40,0 bar | |
| | FIA 65 | ASME B 36.10M SCHEDULE 40 | Butt weld | 65 mm | 2 1/2 in | - | 42,9 m3/h | 44,2 m3/h | 46,2 m3/h | 40,0 bar | |
| | FIA 80 | ASME B 36.10M SCHEDULE 40 | Butt weld | 80 mm | 3 in | - | 80,0 m3/h | 82,6 m3/h | 86,5 m3/h | 40,0 bar | |
| | FIA 100 | ASME B 36.10M SCHEDULE 40 | Butt weld | 100 mm | 4 in | - | 124,2 m3/h | 128,1 m3/h | 134,6 m3/h | 40,0 bar | |
| | FIA 125 | ASME B 36.10M SCHEDULE 40 | Butt weld | 125 mm | 5 in | - | 210,6 m3/h | 217,1 m3/h | 228,2 m3/h | 40,0 bar | |
| | FIA 150 | ASME B 36.10M SCHEDULE 40 | Butt weld | 150 mm | 6 in | - | 276,9 m3/h | 285,4 m3/h | 299,7 m3/h | 40,0 bar | |
| | FIA 200 | ASME B 36.10M SCHEDULE 40 | Butt weld | 200 mm | 8 in | - | 438,1 m3/h | 451,8 m3/h | 474,5 m3/h | 40,0 bar | |
| | FIA 15 | ASME B 16.11 | Socket weld | 15 mm | 1/2 in | 2,5 m3/h | 2,6 m3/h | 2,7 m3/h | 2,8 m3/h | 40,0 bar | |
| | FIA 20 | ASME B 16.11 | Socket weld | 20 mm | 3/4 in | 5,3 m3/h | 5,4 m3/h | 5,6 m3/h | 5,9 m3/h | 40,0 bar | |
| | FIA 25 | ASME B 16.11 | Socket weld | 25 mm | 1 in | 10,5 m3/h | 10,7 m3/h | 11,1 m3/h | 11,6 m3/h | 40,0 bar | |
| | FIA 32 | ASME B 16.11 | Socket weld | 32 mm | 1 1/4 in | 17,6 m3/h | 18,2 m3/h | 18,9 m3/h | 19,5 m3/h | 40,0 bar | |