| 25 Item(s) | | | | | | | | | | | |
| | FIA 15 | ASME B 36.10M SCHEDULE 80 | Butt weld | 15 mm | 1/2 in | 3,3 m3/h | 3,4 m3/h | 3,5 m3/h | 3,7 m3/h | 40,0 bar | |
| | FIA 20 | ASME B 36.10M SCHEDULE 80 | Butt weld | 20 mm | 3/4 in | 6,9 m3/h | 7,1 m3/h | 7,3 m3/h | 7,7 m3/h | 40,0 bar | |
| | FIA 25 | ASME B 36.10M SCHEDULE 80 | Butt weld | 25 mm | 1 in | 13,8 m3/h | 14,0 m3/h | 14,5 m3/h | 15,2 m3/h | 40,0 bar | |
| | FIA 32 | ASME B 36.10M SCHEDULE 80 | Butt weld | 32 mm | 1 1/4 in | 23,0 m3/h | 23,8 m3/h | 24,7 m3/h | 25,5 m3/h | 40,0 bar | |
| | FIA 40 | ASME B 36.10M SCHEDULE 80 | Butt weld | 40 mm | 1 1/2 in | 25,1 m3/h | 25,5 m3/h | 26,4 m3/h | 28,1 m3/h | 40,0 bar | |
| | FIA 50 | ASME B 36.10M SCHEDULE 40 | Butt weld | 50 mm | 2 in | 45,1 m3/h | 45,9 m3/h | 47,6 m3/h | 50,2 m3/h | 40,0 bar | |
| | FIA 65 | ASME B 36.10M SCHEDULE 40 | Butt weld | 65 mm | 2 1/2 in | - | 56,1 m3/h | 57,8 m3/h | 60,4 m3/h | 40,0 bar | |
| | FIA 80 | ASME B 36.10M SCHEDULE 40 | Butt weld | 80 mm | 3 in | - | 104,6 m3/h | 108,0 m3/h | 113,1 m3/h | 40,0 bar | |
| | FIA 100 | ASME B 36.10M SCHEDULE 40 | Butt weld | 100 mm | 4 in | - | 162,4 m3/h | 167,5 m3/h | 176,0 m3/h | 40,0 bar | |
| | FIA 125 | ASME B 36.10M SCHEDULE 40 | Butt weld | 125 mm | 5 in | - | 275,4 m3/h | 283,9 m3/h | 298,4 m3/h | 40,0 bar | |
| | FIA 150 | ASME B 36.10M SCHEDULE 40 | Butt weld | 150 mm | 6 in | - | 362,1 m3/h | 373,2 m3/h | 391,9 m3/h | 40,0 bar | |
| | FIA 200 | ASME B 36.10M SCHEDULE 40 | Butt weld | 200 mm | 8 in | - | 572,9 m3/h | 590,8 m3/h | 620,5 m3/h | 40,0 bar | |
| | FIA 15 | ASME B 16.11 | Socket weld | 15 mm | 1/2 in | 3,3 m3/h | 3,4 m3/h | 3,5 m3/h | 3,7 m3/h | 40,0 bar | |
| | FIA 20 | ASME B 16.11 | Socket weld | 20 mm | 3/4 in | 6,9 m3/h | 7,1 m3/h | 7,3 m3/h | 7,7 m3/h | 40,0 bar | |
| | FIA 25 | ASME B 16.11 | Socket weld | 25 mm | 1 in | 13,8 m3/h | 14,0 m3/h | 14,5 m3/h | 15,2 m3/h | 40,0 bar | |