>
My Product List
Refrigeration & Air Conditioning
>
Refrigeration & Air Conditioning
>
Products
Products Overview
Product Range
Products By Type
Products By Refrigerant
Products By Industry
>
Products & Applications In Focus
>
News
News in Brief
Refrigeration Articles
Subscribe to our Newsletter
>
Technical Literature
Documentation
Approvals
Declarations of Conformity
Commercial Compressors Datasheet Generator
Household Compressors Data Sheets & Instructions
Stay Up-to-date With Our New Literature
>
Software
>
Education and Training
>
Market Segments We Serve
Overview
Household, Light Commercial and Mobile Refrigeration
Commercial Refrigeration
Food Retail - 50,000 ADAP-KOOL® Systems Operate Worldwide
Industrial Refrigeration
Commercial Air Conditioning
Residential Air Conditioning
Refrigeration Wholesalers & Installers
Heat Pumps - One Reason - Many Savings
>
Refrigerants & Energy Efficiency
Thinking about Climate Sustainability
CO2 - Green Technology
Hydrocarbons - Sustainable Technology
CFC Phase Out
R22 Phase Out
>
Exhibitions & Events
>
About Us
Follow us:
About Us
Aspiration, Promise, Behaviour
Financial Information
Corporate Citizenship
Facts and History
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT
®
Drives
Industrial Automation
High-Pressure Pumps
Solar Inverters
Silicon Power Modules
News & Events
Press Center
News
Archive
Subscribe News
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Business Areas
>
Refrigeration & Air Conditioning
>
Products
>
Line Components
>
Line Components, Commercial Refrigeration
>
NRV/NRVH, check valves
>
NRVH, Check Valves for Hydrocarbons, strong spring
NRVH, Check Valves for Hydrocarbons, strong spring
NRVE and NRVHE can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plant with hydrocarbons. NRVE and NRVHE can also be supplied with oversize connections providing f...
>
Code number selector
>
Drawings (1)
>
Asset (1)
>
Contact
Code no.
3 Item(s)
Type
select
All
NRVH 12s
NRVH 16s
NRVH 19s
Inlet type
Inlet size [mm]
select
All
-
16 mm
22 mm
Inlet size [in]
select
All
1/2 in
5/8 in
7/8 in
Outlet Type
Outlet size [mm]
select
All
-
16 mm
22 mm
Outlet size [in]
select
All
1/2 in
5/8 in
7/8 in
Kv value [m³/h]
select
All
2,05
3,60
5,50
Min. Press. Drop [bar]
MWP [bar]
>
020-6013
NRVH 12s
Solder, ODF
-
1/2 in
Solder, ODF
-
1/2 in
2,05
0,30 bar
46,0 bar
>
020-6017
NRVH 16s
Solder, ODF
16 mm
5/8 in
Solder, ODF
16 mm
5/8 in
3,60
0,30 bar
46,0 bar
>
020-6101
NRVH 19s
Solder, ODF
22 mm
7/8 in
Solder, ODF
22 mm
7/8 in
5,50
0,30 bar
46,0 bar