Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

NRVH, copper solder connections, straightway, strong spring

Ascending Order19 Item(s)
select
select
select
select
select
select
>020-0132
NRVH 10s10 mm -10 mm -1,43 0,30 bar
>020-0133
NRVH 12s12 mm -12 mm -2,05 0,30 bar
>020-0134
NRVH 16s16 mm 5/8 in 16 mm 5/8 in 3,60 0,30 bar
>020-1008
NRVH 19s18 mm -18 mm -5,50 0,30 bar
>020-1023
NRVH 19s19 mm 3/4 in 19 mm 3/4 in 5,50 0,30 bar
>020-1036
NRVH 10s10 mm -10 mm -1,43 0,30 bar
>020-1037
NRVH 12s12 mm -12 mm -2,05 0,30 bar
>020-1038
NRVH 16s16 mm 5/8 in 16 mm 5/8 in 3,60 0,30 bar
>020-1039
NRVH 12s-1/2 in -1/2 in 2,05 0,30 bar
>020-1046
NRVH 10s-3/8 in -3/8 in 1,43 0,30 bar
>020-1062
NRVH 6s10 mm -10 mm -0,56 0,30 bar
>020-1063
NRVH 10s12 mm -12 mm -1,43 0,30 bar
>020-1064
NRVH 12s16 mm 5/8 in 16 mm 5/8 in 2,05 0,30 bar
>020-1065
NRVH 16s18 mm -18 mm -3,60 0,30 bar
>020-1066
NRVH 19s22 mm 7/8 in 22 mm 7/8 in 5,50 0,30 bar
12