Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

NRVH, copper solder connections, angleway, strong spring

Ascending Order12 Item(s)
select
select
select
select
select
select
>020-0127
NRVH 35s35 mm 1 3/8 in 35 mm 1 3/8 in 29,00 0,30 bar
>020-0129
NRVH 22s22 mm 7/8 in 22 mm 7/8 in 8,50 0,30 bar
>020-0131
NRVH 28s28 mm -28 mm -19,00 0,30 bar
>020-1029
NRVH 28s-1 1/8 in -1 1/8 in 19,00 0,30 bar
>020-1032
NRVH 22s22 mm 7/8 in 22 mm 7/8 in 8,50 0,30 bar
>020-1033
NRVH 28s28 mm -28 mm -19,00 0,30 bar
>020-1034
NRVH 35s35 mm 1 3/8 in 35 mm 1 3/8 in 29,00 0,30 bar
>020-1035
NRVH 35s42 mm -42 mm -29,00 0,30 bar
>020-1067
NRVH 22s28 mm -28 mm -8,50 0,30 bar
>020-1068
NRVH 28s35 mm 1 3/8 in 35 mm 1 3/8 in 19,00 0,30 bar
>020-1072
NRVH 22s-1 1/8 in -1 1/8 in 8,50 0,30 bar
>020-1073
NRVH 35s-1 5/8 in -1 5/8 in 29,00 0,30 bar