Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

NRV, Check Valves for Hydrocarbons

Ascending Order8 Item(s)
select
select
select
select
select
select
select
>020-6009
NRV 6sSolder, ODF -1/4 in Solder, ODF -1/4 in 0,56 0,07 bar 46,0 bar
>020-6011
NRV 10sSolder, ODF -3/8 in Solder, ODF -3/8 in 1,43 0,07 bar 46,0 bar
>020-6012
NRV 12sSolder, ODF -1/2 in Solder, ODF -1/2 in 2,05 0,05 bar 46,0 bar
>020-6018
NRV 16sSolder, ODF 16 mm 5/8 in Solder, ODF 16 mm 5/8 in 3,60 0,05 bar 46,0 bar
>020-6019
NRV 19sSolder, ODF 19 mm 3/4 in Solder, ODF 19 mm 3/4 in 5,50 0,05 bar 46,0 bar
>020-6020
NRV 6sSolder, ODF 6 mm -Solder, ODF 6 mm -0,56 0,07 bar 46,0 bar
>020-6021
NRV 10sSolder, ODF 10 mm -Solder, ODF 10 mm -1,43 0,07 bar 46,0 bar
>020-6022
NRV 12sSolder, ODF 12 mm -Solder, ODF 12 mm -2,05 0,05 bar 46,0 bar