Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

NRV, flare connections, straightway

Max. working pressure = 46 bar. Max. test pressure = 60 bar. Temperature of the medium: -50 - +140°C.
Ascending Order13 Item(s)
select
select
select
select
select
select
select
>020-0010
NRV 19-3/4 in -3/4 in 5,50 0,05 bar
>020-0135
NRV 12-1/2 in -1/2 in 2,05 0,05 bar
>020-0138
NRV 6-1/4 in -1/4 in 0,56 0,07 bar
>020-1001
NRV 6-1/4 in -1/4 in 0,56 0,07 bar
>020-1003
NRV 12-1/2 in -1/2 in 2,05 0,05 bar
>020-1006
NRV 10-3/8 in -3/8 in 1,43 0,07 bar
>020-1009
NRV 16-5/8 in -5/8 in 3,60 0,05 bar
>020-1040
NRV 66 mm 1/4 in 6 mm 1/4 in 0,56 0,07 bar
>020-1041
NRV 1010 mm 3/8 in 10 mm 3/8 in 1,43 0,07 bar
>020-1042
NRV 1212 mm 1/2 in 12 mm 1/2 in 2,05 0,05 bar
>020-1043
NRV 1616 mm 5/8 in 16 mm 5/8 in 3,60 0,05 bar
>020-1044
NRV 1919 mm 3/4 in 19 mm 3/4 in 5,50 0,05 bar
>020-1240
NRV 66 mm 1/4 in 6 mm 1/4 in 0,56 0,07 bar