Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

NRV, copper solder connections, straightway

Max. working pressure = 46 bar. Max. test pressure = 60 bar. Temperature of the medium: -50 - +140°C.
Ascending Order37 Item(s)
select
select
select
select
select
select
select
>020-0040
NRV 12s12 mm 1/2 in 12 mm 1/2 in 2,05 0,05 bar
>020-0125
NRV 6s-1/4 in -1/4 in 0,56 0,07 bar
>020-0128
NRV 19s22 mm 7/8 in 22 mm 7/8 in 5,50 0,05 bar
>020-0136
NRV 10s10 mm -10 mm -1,43 0,07 bar
>020-0137
NRV 12s12 mm -12 mm -2,05 0,05 bar
>020-0161
NRV 10s12 mm -12 mm -1,43 0,07 bar
>020-0162
NRV 12s16 mm 5/8 in 16 mm 5/8 in 2,05 0,05 bar
>020-0165
NRV 10s-1/2 in -1/2 in 1,43 0,07 bar
>020-0466
NRV 6s-3/8 in -3/8 in 0,56 0,07 bar
>020-1010
NRV 6s-1/4 in -1/4 in 0,56 0,07 bar
>020-1011
NRV 10s-3/8 in -3/8 in 1,43 0,07 bar
>020-1012
NRV 12s-1/2 in -1/2 in 2,05 0,05 bar
>020-1014
NRV 6s6 mm -6 mm -0,56 0,07 bar
>020-1015
NRV 10s10 mm -10 mm -1,43 0,07 bar
>020-1016
NRV 12s12 mm -12 mm -2,05 0,05 bar
123