Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

NRV, copper solder connections, angleway

Max. working pressure = 46 bar. Max. test pressure = 60 bar. Temperature of the medium: -50 - +140°C.
Ascending Order13 Item(s)
select
select
select
select
select
select
>020-0126
NRV 28s-1 1/8 in -1 1/8 in 19,00 0,04 bar
>020-1020
NRV 22s22 mm 7/8 in 22 mm 7/8 in 8,50 0,04 bar
>020-1021
NRV 28s-1 1/8 in -1 1/8 in 19,00 0,04 bar
>020-1025
NRV 28s28 mm -28 mm -19,00 0,04 bar
>020-1026
NRV 35s35 mm 1 3/8 in 35 mm 1 3/8 in 29,00 0,04 bar
>020-1027
NRV 35s42 mm -42 mm -29,00 0,04 bar
>020-1055
NRV 22s28 mm -28 mm -8,50 0,04 bar
>020-1056
NRV 28s35 mm 1 3/8 in 35 mm 1 3/8 in 19,00 0,04 bar
>020-1060
NRV 22s-1 1/8 in -1 1/8 in 8,50 0,04 bar
>020-1061
NRV 35s-1 5/8 in -1 5/8 in 29,00 0,04 bar
>020-1152
NRV 22s22 mm 7/8 in 22 mm 7/8 in 8,50 0,04 bar
>020-1153
NRV 28s28 mm -28 mm -19,00 0,04 bar
>020-1154
NRV 35s35 mm 1 3/8 in 35 mm 1 3/8 in 29,00 0,04 bar