Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

GBC, schraeder access port, ODF copper solder connections, for fluorinated refrigerants

Refrigerants: HCFC, HFC. Temperature range: –40 - +150°C. Max. working pressure: 35 bar. Approvals: UL, CSA, CE
Ascending Order47 Item(s)
select
select
select
select
select
select
>009G6059
GBC 54sCFC , HCFC , HFC 54 mm 2 1/8 in 54 mm 2 1/8 in 224,96 45,0 bar
>009G6066
GBC 67sCFC , HCFC , HFC -2 5/8 in -2 5/8 in 245,78 45,0 bar
>009G6067
GBC 79sCFC , HCFC , HFC -3 1/8 in -3 1/8 in 222,52 45,0 bar
>009G6958
GBC 67sCFC , HCFC , HFC -2 5/8 in -2 5/8 in 314,20 45,0 bar
>009G6960
GBC 67sCFC , HCFC , HFC -2 5/8 in -2 5/8 in 314,20 45,0 bar
>009G6970
GBC 79SCFC , HCFC , HFC -3 1/8 in -3 1/8 in 705,70 45,0 bar
>009G6981
GBC 79SCFC , HCFC , HFC -3 1/8 in -3 1/8 in 705,70 45,0 bar
>009G7050
GBC 6sCFC , HCFC , HFC -1/4 in -1/4 in 1,96 45,0 bar
>009G7051
GBC 10sCFC , HCFC , HFC -3/8 in -3/8 in 5,68 45,0 bar
>009G7051P
GBC 10sCFC , HCFC , HFC -3/8 in -3/8 in 5,68 45,0 bar
>009G7052
GBC 12sCFC , HCFC , HFC -1/2 in -1/2 in 10,58 45,0 bar
>009G7053
GBC 16sCFC , HCFC , HFC 16 mm 5/8 in 16 mm 5/8 in 14,11 45,0 bar
>009G7054
GBC 18sCFC , HCFC , HFC -3/4 in -3/4 in 20,42 45,0 bar
>009G7055
GBC 22sCFC , HCFC , HFC 22 mm 7/8 in 22 mm 7/8 in 28,17 45,0 bar
>009G7056
GBC 28sCFC , HCFC , HFC -1 1/8 in -1 1/8 in 51,95 45,0 bar
1234