GBC, accessories and spare parts
| 10 Item(s) | | | | |
| | Repair kit | GBC 6s-22s | 21 mm | |
| | Repair kit | GBC 6s-22s | 21 mm | |
| | Repair kit | GBC 25s-35s | 31 mm | |
| | Repair kit | GBC 25s-35s | 31 mm | |
| | Repair kit | GBC 38s-54s | 42 mm | |
| | Repair kit | GBC 38s-54s | 42 mm | |
| | Spare part | GBC 6s-22s | 21 mm | |
| | Spare part | GBC 25s-35s | 31 mm | |
| | Spare part | GBC 38s-79s | 42 mm | |
| | Repair kit | GBC38s-79s | 42 mm | |