Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

GBC, ODF copper solder connections, for CO2

Refrigerants: CO2 (R744). Temperature range: –40 - +150°C (–40 - +300°F). Max. working pressure: 46 bar (667 psig). Max. test pressure: 65 bar (940 psig). Approvals: UL, CSA, CE
Ascending Order15 Item(s)
select
select
select
select
select
select
>009G7520
GBC 6sR744 -1/4 in -1/4 in 1,96 45,0 bar
>009G7521
GBC 10sR744 -3/8 in -3/8 in 5,68 45,0 bar
>009G7522
GBC 12sR744 -1/2 in -1/2 in 10,58 45,0 bar
>009G7523
GBC 16sR744 16 mm 5/8 in 16 mm 5/8 in 14,11 45,0 bar
>009G7524
GBC 18sR744 -3/4 in -3/4 in 20,42 45,0 bar
>009G7525
GBC 22sR744 22 mm 7/8 in 22 mm 7/8 in 28,17 45,0 bar
>009G7526
GBC 28sR744 -1 1/8 in -1 1/8 in 51,95 45,0 bar
>009G7528
GBC 35sR744 35 mm 1 3/8 in 35 mm 1 3/8 in 80,89 45,0 bar
>009G7529
GBC 42sR744 -1 5/8 in -1 5/8 in 121,07 45,0 bar
>009G7570
GBC 6sR744 6 mm -6 mm -1,96 45,0 bar
>009G7571
GBC 10sR744 10 mm -10 mm -5,68 45,0 bar
>009G7572
GBC 12sR744 12 mm -12 mm -10,58 45,0 bar
>009G7574
GBC 18sR744 18 mm -18 mm -20,42 45,0 bar
>009G7576
GBC 28sR744 28 mm -28 mm -51,95 45,0 bar
>009G7579
GBC 42sR744 42 mm -42 mm -121,07 45,0 bar