Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKVH 10, Electronically Operated Valves for high-pressure applications

Ascending Order28 Item(s)
select
select
select
select
select
select
select
>068F4058
AKVH 10-0Solder, ODF -Solder, ODF -0,48 kW 0,00 10-0 0,30 90,0 bar 35 bar
>068F4059
AKVH 10-1Solder, ODF -Solder, ODF -1,30 kW 0,01 10-1 0,50 90,0 bar 35 bar
>068F4060
AKVH 10-2Solder, ODF -Solder, ODF -2,10 kW 0,02 10-2 0,65 90,0 bar 35 bar
>068F4061
AKVH 10-3Solder, ODF -Solder, ODF -3,40 kW 0,03 10-3 0,80 90,0 bar 35 bar
>068F4062
AKVH 10-4Solder, ODF -Solder, ODF -5,30 kW 0,05 10-4 1,05 90,0 bar 35 bar
>068F4063
AKVH 10-5Solder, ODF -Solder, ODF -8,30 kW 0,06 10-5 1,25 90,0 bar 35 bar
>068F4064
AKVH 10-6Solder, ODF -Solder, ODF -13,20 kW 0,11 10-6 1,70 90,0 bar 35 bar
>068F4068
AKVH 10-0Solder, ODF 3/8 in Solder, ODF 1/2 in 0,48 kW 0,00 10-0 0,30 90,0 bar 35 bar
>068F4069
AKVH 10-1Solder, ODF 3/8 in Solder, ODF 1/2 in 1,30 kW 0,01 10-1 0,50 90,0 bar 35 bar
>068F4070
AKVH 10-2Solder, ODF 3/8 in Solder, ODF 1/2 in 2,10 kW 0,02 10-2 0,65 90,0 bar 35 bar
>068F4071
AKVH 10-3Solder, ODF 3/8 in Solder, ODF 1/2 in 3,40 kW 0,03 10-3 0,80 90,0 bar 35 bar
>068F4072
AKVH 10-4Solder, ODF 3/8 in Solder, ODF 1/2 in 5,30 kW 0,05 10-4 1,05 90,0 bar 35 bar
>068F4073
AKVH 10-5Solder, ODF 3/8 in Solder, ODF 1/2 in 8,30 kW 0,06 10-5 1,25 90,0 bar 35 bar
>068F4074
AKVH 10-6Solder, ODF 3/8 in Solder, ODF 1/2 in 13,20 kW 0,11 10-6 1,70 90,0 bar 35 bar
>068F4078
AKVH 10-0Solder, ODF 3/8 in Solder, ODF 1/2 in 0,48 kW 0,00 10-0 0,30 90,0 bar 35 bar
12