| 25 Item(s) | | | | | | | | | | | | |
| | AKV 10-1 | Solder, ODF | - | 3/8 in | Solder, ODF | - | 1/2 in | 1,00 kW | 0,010 m3/h | - | 0,50 mm | |
| | AKV 10-1 | Solder, ODF | 10,00mm | - | Solder, ODF | 12,00mm | - | 1,00 kW | 0,010 m3/h | - | 0,50 mm | |
| | AKV 10-2 | Solder, ODF | - | 3/8 in | Solder, ODF | - | 1/2 in | 1,60 kW | 0,017 m3/h | - | 0,65 mm | |
| | AKV 10-2 | Solder, ODF | 10,00mm | - | Solder, ODF | 12,00mm | - | 1,60 kW | 0,017 m3/h | - | 0,65 mm | |
| | AKV 10-3 | Solder, ODF | - | 3/8 in | Solder, ODF | - | 1/2 in | 2,50 kW | 0,025 m3/h | - | 0,80 mm | |
| | AKV 10-3 | Solder, ODF | 10,00mm | - | Solder, ODF | 12,00mm | - | 2,50 kW | 0,025 m3/h | - | 0,80 mm | |
| | AKV 10-4 | Solder, ODF | - | 3/8 in | Solder, ODF | - | 1/2 in | 4,00 kW | 0,046 m3/h | - | 1,05 mm | |
| | AKV 10-4 | Solder, ODF | 10,00mm | - | Solder, ODF | 12,00mm | - | 4,00 kW | 0,046 m3/h | - | 1,05 mm | |
| | AKV 10-5 | Solder, ODF | - | 3/8 in | Solder, ODF | - | 1/2 in | 6,30 kW | 0,064 m3/h | - | 1,25 mm | |
| | AKV 10-5 | Solder, ODF | 10,00mm | - | Solder, ODF | 12,00mm | - | 6,30 kW | 0,064 m3/h | - | 1,25 mm | |
| | AKV 10-6 | Solder, ODF | - | 3/8 in | Solder, ODF | - | 1/2 in | 10,00 kW | 0,114 m3/h | - | 1,70 mm | |
| | AKV 10-6 | Solder, ODF | 10,00mm | - | Solder, ODF | 12,00mm | - | 10,00 kW | 0,114 m3/h | - | 1,70 mm | |
| | AKV 10-7 | Solder, ODF | - | 1/2 in | Solder, ODF | - | 5/8 in | 16,00 kW | 0,209 m3/h | - | 2,30 mm | |
| | AKV 10-7 | Solder, ODF | 12,00mm | - | Solder, ODF | 16,00mm | - | 16,00 kW | 0,209 m3/h | - | 2,30 mm | |
| | AKV 10-1 | Solder, ODF | - | 3/8 in | Solder, ODF | - | 1/2 in | 1,00 kW | 0,010 m3/h | - | 0,50 mm | |