| 7 Item(s) | | | | | | | | | | |
| | ERC 101A | 2 pc | 1 pc | 1 pc | GDM&CFF | Red | 100 - 240 V | 50/60 Hz | CQC | |
| | ERC 101A | 2 pc | 1 pc | 1 pc | GDM&CFF | Red | 100 - 240 V | 50/60 Hz | C UR US, CE, CQC | |
| | ERC 101A | 2 pc | 1 pc | 1 pc | GDM&CFF | Blue | 100 - 240 V | 50/60 Hz | C UR US, CE, CQC | |
| | ERC 101A | 2 pc | 1 pc | 1 pc | GDM&CFF | Red | 100 - 240 V | 50/60 Hz | C UR US, CE, CQC | |
| | ERC 101A | 2 pc | 1 pc | 1 pc | GDM&CFF | Red | 100 - 240 V | 50/60 Hz | C UR US, CE, CQC | |
| | ERC 101A | 2 pc | 1 pc | 1 pc | GDM&CFF | Blue | 100 - 240 V | 50/60 Hz | C UR US, CE, CQC | |
| | ERC 111A | 2 pc | 1 pc | 1 pc | CFF | Red | 100 - 240 V | 50/60 Hz | C UR US, CE, CQC | |