Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKD 102, Variable Speed Drives, 200-240V

Ascending Order164 Item(s)
select
select
select
select
select
select
select
>131F5467
AKD 1021.5 kW IP20 Chassis RFI Class A1 / B No brake chopper No Option Not Coated PCB
>131F6322
AKD 1021.1 kW IP20 Chassis RFI Class A1 / B No brake chopper No Option Coated PCB
>131F6846
AKD 1021.1 kW IP20 Chassis RFI Class A1 / B No brake chopper MCA-107 AKD-LonWorks Not Coated PCB
>131F6853
AKD 10215 kW IP21 Type 1 (w. back plate) RFI Class A1 / B No brake chopper No Option Not Coated PCB
>131G3368
AKD 1022.2 kW IP20 Chassis RFI Class A2 No brake chopper No Option Not Coated PCB
>131G3369
AKD 1023.0 kW IP20 Chassis RFI Class A2 No brake chopper No Option Not Coated PCB
>131G3370
AKD 1023.7 kW IP20 Chassis RFI Class A2 No brake chopper No Option Not Coated PCB
>131G3377
AKD 1025.5 kW IP21 Type 1 (w. back plate) RFI Class A2 No brake chopper No Option Not Coated PCB
>131G3378
AKD 1027.5 kW IP21 Type 1 (w. back plate) RFI Class A2 No brake chopper No Option Not Coated PCB
>131G3379
AKD 10211 kW IP21 Type 1 (w. back plate) RFI Class A2 No brake chopper No Option Not Coated PCB
>131G3380
AKD 10215 kW IP21 Type 1 (w. back plate) RFI Class A2 No brake chopper No Option Not Coated PCB
>131G3381
AKD 10218.5 kW IP21 Type 1 (w. back plate) RFI Class A2 No brake chopper No Option Not Coated PCB
>131G3382
AKD 10222 kW IP21 Type 1 (w. back plate) RFI Class A2 No brake chopper No Option Not Coated PCB
>131G3383
AKD 10230 kW IP21 Type 1 (w. back plate) RFI Class A2 No brake chopper No Option Not Coated PCB
>131G3384
AKD 10237 kW IP21 Type 1 (w. back plate) RFI Class A2 No brake chopper No Option Not Coated PCB
12345678910...>>
Feedback Form