N/A
Refrigeration & Air Conditioning
> News
> Products
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants
> Exhibitions & Events
> Our Campaigns
> About Us
 
 
 
 
 

AKS 2050, ratiometric output signal,

Ascending Order5 Item(s)
select
select
select
select
>060G1055
AKS 2050-1 - 25 bar 40 DIN 43650-A, plug Pg 9 M16 x 1.5 Ermeto M5 Multi pack
>060G1056
AKS 2050-1 - 59 bar 200 DIN 43650-A, plug Pg 9 M16 x 1.5 Ermeto Multi pack
>060G5750
AKS 2050-1 - 59 bar 354 DIN 43650-A, connector (-plug) G 3/8 EN 837 M5 Multi pack
>060G5751
AKS 2050-1 - 99 bar 594 DIN 43650-A, connector (-plug) G 3/8 EN 837 M5 Multi pack
>060G5752
AKS 2050-1 - 159 bar 954 DIN 43650-A, connector (-plug) G 3/8 EN 837 M5 Multi pack