Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 9, 380V/3/60Hz

Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22, MBPMotor voltage code 9,380V/3/60Hz.
Ascending Order16 Item(s)
select
select
select
select
select
>120U8265
MLZMLZ019T9LP9 43.51 5.7 kW Brazed I.O.L. Industrial
>120U8266
MLZMLZ019T9LP9 43.51 5.7 kW Brazed I.O.L. Singlepack
>120U8271
MLZMLZ021T9LP9 46.21 6.1 kW Brazed I.O.L. Industrial
>120U8272
MLZMLZ021T9LP9 46.21 6.1 kW Brazed I.O.L. Singlepack
>120U8277
MLZMLZ026T9LP9 57.11 7.6 kW Brazed I.O.L. Industrial
>120U8278
MLZMLZ026T9LP9 57.11 7.6 kW Brazed I.O.L. Singlepack
>120U8283
MLZMLZ030T9LC9 68.79 8.9 kW Brazed I.O.L. Industrial
>120U8284
MLZMLZ030T9LC9 68.79 8.9 kW Brazed I.O.L. Singlepack
>120U8295
MLZMLZ038T9LC9 80.95 10.7 kW Brazed I.O.L. Industrial
>120U8296
MLZMLZ038T9LC9 80.95 10.7 kW Brazed I.O.L. Singlepack
>120U8301
MLZMLZ045T9LC9 98.57 12.9 kW Brazed -Industrial
>120U8302
MLZMLZ045T9LC9 98.57 12.9 kW Brazed -Singlepack
>120U8307
MLZMLZ048T9LC9 107.48 14.1 kW Brazed I.O.L. Industrial
>120U8308
MLZMLZ048T9LC9 107.48 14.1 kW Brazed I.O.L. Singlepack
>120U8313
MLZMLZ058T9LC9 125.95 16.3 kW Brazed I.O.L. Industrial
12