Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz

Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22, MBPMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
Ascending Order10 Item(s)
select
select
select
select
select
>120U8331
MLZMLZ045T7LC9 98.57 10.2 kW 12.9 kW Brazed I.O.L. Industrial
>120U8332
MLZMLZ045T7LC9 98.57 10.2 kW 12.9 kW Brazed I.O.L. Singlepack
>120U8337
MLZMLZ048T7LC9 107.48 11.1 kW 14.1 kW Brazed I.O.L. Industrial
>120U8338
MLZMLZ048T7LC9 107.48 11.1 kW 14.1 kW Brazed I.O.L. Singlepack
>120U8343
MLZMLZ058T7LC9 125.95 12.9 kW 16.3 kW Brazed I.O.L. Industrial
>120U8344
MLZMLZ058T7LC9 125.95 12.9 kW 16.3 kW Brazed I.O.L. Singlepack
>120U8349
MLZMLZ066T7LC9 148.8 15.2 kW 19.2 kW Brazed I.O.L. Industrial
>120U8350
MLZMLZ066T7LC9 148.8 15.2 kW 19.2 kW Brazed I.O.L. Singlepack
>120U8355
MLZMLZ076T7LC9 162.43 17.3 kW 21.7 kW Brazed I.O.L. Industrial
>120U8356
MLZMLZ076T7LC9 162.43 17.3 kW 21.7 kW Brazed I.O.L. Singlepack