Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 5, 220-240V/1/50Hz

Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22, MBPMotor voltage code 5,220-240V/1/50Hz.
Ascending Order26 Item(s)
select
select
select
select
select
select
>120U8023
MLZMLZ015T5LP9 33.77 3.3 kW - Brazed I.O.L. Industrial
>120U8024
MLZMLZ015T5LP9 33.77 3.3 kW - Brazed I.O.L. Singlepack
>120U8025
MLZMLZ019T5LP9 43.51 4.5 kW - Brazed I.O.L. Industrial
>120U8026
MLZMLZ019T5LP9 43.51 4.5 kW - Brazed I.O.L. Singlepack
>120U8027
MLZMLZ021T5LP9 46.21 4.7 kW - Brazed I.O.L. Industrial
>120U8028
MLZMLZ021T5LP9 46.21 4.7 kW - Brazed I.O.L. Singlepack
>120U8029
MLZMLZ026T5LP9 57.11 5.9 kW - Brazed I.O.L. Industrial
>120U8030
MLZMLZ026T5LP9 57.11 5.9 kW - Brazed I.O.L. Singlepack
>120U8031
MLZMLZ030T5LC9 68.79 7.1 kW - Brazed I.O.L. Industrial
>120U8032
MLZMLZ030T5LC9 68.79 7.1 kW - Brazed I.O.L. Singlepack
>120U8033
MLZMLZ038T5LC9 80.94 8.5 kW - Brazed I.O.L. Industrial
>120U8034
MLZMLZ038T5LC9 80.94 8.5 kW - Brazed I.O.L. Singlepack
>121U8023
MLZMLZ015T5LP9 33.77 3.3 kW - Brazed I.O.L. Industrial
>121U8024
MLZMLZ015T5LP9 33.77 3.3 kW - Brazed I.O.L. Singlepack
>121U8025
MLZMLZ019T5LP9 43.51 4.5 kW - Brazed I.O.L. Industrial
12