Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz

Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22, MBPMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
Ascending Order44 Item(s)
select
select
select
select
select
>120U8001
MLZMLZ015T4LP9 33.77 3.3 kW 4.2 kW Brazed I.O.L. Industrial
>120U8002
MLZMLZ015T4LP9 33.77 3.3 kW 4.2 kW Brazed I.O.L. Singlepack
>120U8003
MLZMLZ019T4LP9 43.51 4.5 kW 5.7 kW Brazed I.O.L. Industrial
>120U8004
MLZMLZ019T4LP9 43.51 4.5 kW 5.7 kW Brazed I.O.L. Singlepack
>120U8005
MLZMLZ021T4LP9 46.21 4.7 kW 6.1 kW Brazed I.O.L. Industrial
>120U8006
MLZMLZ021T4LP9 46.21 4.7 kW 6.1 kW Brazed I.O.L. Singlepack
>120U8007
MLZMLZ026T4LP9 57.11 5.9 kW 7.6 kW Brazed I.O.L. Industrial
>120U8008
MLZMLZ026T4LP9 57.11 5.9 kW 7.6 kW Brazed I.O.L. Singlepack
>120U8009
MLZMLZ030T4LC9 68.79 7.1 kW 8.9 kW Brazed I.O.L. Industrial
>120U8010
MLZMLZ030T4LC9 68.79 7.1 kW 8.9 kW Brazed I.O.L. Singlepack
>120U8011
MLZMLZ038T4LC9 80.95 8.5 kW 10.7 kW Brazed I.O.L. Industrial
>120U8012
MLZMLZ038T4LC9 80.95 8.5 kW 10.7 kW Brazed I.O.L. Singlepack
>120U8013
MLZMLZ045T4LC9 98.57 10.2 kW 12.9 kW Brazed I.O.L. Industrial
>120U8014
MLZMLZ045T4LC9 98.57 10.2 kW 12.9 kW Brazed I.O.L. Singlepack
>120U8015
MLZMLZ048T4LC9 107.48 11.1 kW 14.1 kW Brazed I.O.L. Industrial
123