Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 2, 200-220V/3/50Hz - 208-230V/3/60Hz

Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22, MBPMotor voltage code 2,200-220V/3/50Hz - 208-230V/3/60Hz.
Ascending Order44 Item(s)
select
select
select
select
select
>120U8035
MLZMLZ015T2LP9 33.77 3.3 kW 4.2 kW Brazed I.O.L. Industrial
>120U8036
MLZMLZ015T2LP9 33.77 3.3 kW 4.2 kW Brazed I.O.L. Singlepack
>120U8037
MLZMLZ019T2LP9 43.51 4.5 kW 5.7 kW Brazed I.O.L. Industrial
>120U8038
MLZMLZ019T2LP9 43.51 4.5 kW 5.7 kW Brazed I.O.L. Singlepack
>120U8039
MLZMLZ021T2LP9 46.21 4.7 kW 6.1 kW Brazed I.O.L. Industrial
>120U8040
MLZMLZ021T2LP9 46.21 4.7 kW 6.1 kW Brazed I.O.L. Singlepack
>120U8041
MLZMLZ026T2LP9 57.11 5.9 kW 7.6 kW Brazed I.O.L. Industrial
>120U8042
MLZMLZ026T2LP9 57.11 5.9 kW 7.6 kW Brazed I.O.L. Singlepack
>120U8043
MLZMLZ030T2LC9 68.79 7.1 kW 8.9 kW Brazed I.O.L. Industrial
>120U8044
MLZMLZ030T2LC9 68.79 7.1 kW 8.9 kW Brazed I.O.L. Singlepack
>120U8045
MLZMLZ038T2LC9 80.95 8.5 kW 10.7 kW Brazed I.O.L. Industrial
>120U8046
MLZMLZ038T2LC9 80.95 8.5 kW 10.7 kW Brazed I.O.L. Singlepack
>120U8047
MLZMLZ045T2LC9 98.57 10.2 kW 12.9 kW Brazed I.O.L. Industrial
>120U8048
MLZMLZ045T2LC9 98.57 10.2 kW 12.9 kW Brazed I.O.L. Singlepack
>120U8049
MLZMLZ048T2LC9 107.48 11.1 kW 14.1 kW Brazed I.O.L. Industrial
123