Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 1, 208-230V/1/60Hz

Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22, MBPMotor voltage code 1,208-230V/1/60Hz.
Ascending Order26 Item(s)
select
select
select
select
select
>120U8057
MLZMLZ015T1LP9 33.77 4.2 kW Brazed I.O.L. Industrial
>120U8058
MLZMLZ015T1LP9 33.77 4.2 kW Brazed I.O.L. Singlepack
>120U8059
MLZMLZ019T1LP9 43.51 5.7 kW Brazed I.O.L. Industrial
>120U8060
MLZMLZ019T1LP9 43.51 5.7 kW Brazed I.O.L. Singlepack
>120U8061
MLZMLZ021T1LP9 46.21 6.1 kW Brazed I.O.L. Industrial
>120U8062
MLZMLZ021T1LP9 46.21 6.1 kW Brazed I.O.L. Singlepack
>120U8063
MLZMLZ026T1LP9 57.11 7.6 kW Brazed I.O.L. Industrial
>120U8064
MLZMLZ026T1LP9 57.11 7.6 kW Brazed I.O.L. Singlepack
>120U8065
MLZMLZ030T1LC9 68.79 8.9 kW Brazed I.O.L. Industrial
>120U8066
MLZMLZ030T1LC9 68.79 8.9 kW Brazed I.O.L. Singlepack
>120U8067
MLZMLZ038T1LC9 80.94 10.7 kW Brazed I.O.L. Industrial
>120U8068
MLZMLZ038T1LC9 80.94 10.7 kW Brazed I.O.L. Singlepack
>120U8396
MLZMLZ042T1LC6 93.09 12.2 kW Brazed -Industrial
>120U8397
MLZMLZ042T1LC6 93.09 12.2 kW Brazed -Singlepack
>120U8398
MLZMLZ042T1LC9 93.09 12.2 kW Brazed -Industrial
12