Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 9, 380V/3/60Hz

Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 9,380V/3/60Hz.
Ascending Order16 Item(s)
select
select
select
select
select
>120U8261
MLMMLM019T9LP9 43.51 5.7 kW Brazed I.O.L. Industrial
>120U8262
MLMMLM019T9LP9 43.51 5.7 kW Brazed I.O.L. Singlepack
>120U8267
MLMMLM021T9LP9 46.21 6.1 kW Brazed I.O.L. Industrial
>120U8268
MLMMLM021T9LP9 46.21 6.1 kW Brazed I.O.L. Singlepack
>120U8273
MLMMLM026T9LP9 57.11 7.8 kW Brazed I.O.L. Industrial
>120U8274
MLMMLM026T9LP9 57.11 7.8 kW Brazed I.O.L. Singlepack
>120U8279
MLMMLM030T9LC9 68.79 9.0 kW Brazed I.O.L. Industrial
>120U8280
MLMMLM030T9LC9 68.79 9.0 kW Brazed I.O.L. Singlepack
>120U8291
MLMMLM038T9LC9 80.95 10.6 kW Brazed I.O.L. Industrial
>120U8292
MLMMLM038T9LC9 80.95 10.6 kW Brazed I.O.L. Singlepack
>120U8297
MLMMLM045T9LC9 98.57 12.9 kW Brazed -Industrial
>120U8298
MLMMLM045T9LC9 98.57 12.9 kW Brazed -Singlepack
>120U8303
MLMMLM048T9LC9 107.48 14.1 kW Brazed I.O.L. Industrial
>120U8304
MLMMLM048T9LC9 107.48 14.1 kW Brazed I.O.L. Singlepack
>120U8309
MLMMLM058T9LC9 125.95 16.4 kW Brazed I.O.L. Industrial
12