Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz

Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
Ascending Order10 Item(s)
select
select
select
select
select
>120U8327
MLMMLM045T7LC9 98.57 9.9 kW 12.9 kW Brazed I.O.L. Industrial
>120U8328
MLMMLM045T7LC9 98.57 9.9 kW 12.9 kW Brazed I.O.L. Singlepack
>120U8333
MLMMLM048T7LC9 107.48 10.7 kW 14.1 kW Brazed I.O.L. Industrial
>120U8334
MLMMLM048T7LC9 107.48 10.7 kW 14.1 kW Brazed I.O.L. Singlepack
>120U8339
MLMMLM058T7LC9 125.95 12.0 kW 16.4 kW Brazed I.O.L. Industrial
>120U8340
MLMMLM058T7LC9 125.95 12.0 kW 16.4 kW Brazed I.O.L. Singlepack
>120U8345
MLMMLM066T7LC9 148.8 14.4 kW 19.2 kW Brazed I.O.L. Industrial
>120U8346
MLMMLM066T7LC9 148.8 14.4 kW 19.2 kW Brazed I.O.L. Singlepack
>120U8351
MLMMLM076T7LC9 162.43 16.6 kW 22.4 kW Brazed I.O.L. Industrial
>120U8352
MLMMLM076T7LC9 162.43 16.6 kW 22.4 kW Brazed I.O.L. Singlepack