Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 5, 220-240V/1/50Hz

Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 5,220-240V/1/50Hz.
Ascending Order12 Item(s)
select
select
select
select
>120U8093
MLMMLM015T5LP9 33.77 3.3 kW - Brazed I.O.L. Industrial
>120U8094
MLMMLM015T5LP9 33.77 3.3 kW - Brazed I.O.L. Singlepack
>120U8095
MLMMLM019T5LP9 43.51 4.2 kW - Brazed I.O.L. Industrial
>120U8096
MLMMLM019T5LP9 43.51 4.2 kW - Brazed I.O.L. Singlepack
>120U8097
MLMMLM021T5LP9 46.21 4.5 kW - Brazed I.O.L. Industrial
>120U8098
MLMMLM021T5LP9 46.21 4.5 kW - Brazed I.O.L. Singlepack
>120U8099
MLMMLM026T5LP9 57.11 5.7 kW - Brazed I.O.L. Industrial
>120U8100
MLMMLM026T5LP9 57.11 5.7 kW - Brazed I.O.L. Singlepack
>120U8101
MLMMLM030T5LC9 68.79 6.7 kW - Brazed I.O.L. Industrial
>120U8102
MLMMLM030T5LC9 68.79 6.7 kW - Brazed I.O.L. Singlepack
>120U8103
MLMMLM038T5LC9 80.94 7.8 kW - Brazed I.O.L. Industrial
>120U8104
MLMMLM038T5LC9 80.94 7.8 kW - Brazed I.O.L. Singlepack