Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz

Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
Ascending Order22 Item(s)
select
select
select
select
select
>120U8071
MLMMLM015T4LP9 33.77 3.3 kW 4.2 kW Brazed I.O.L. Industrial
>120U8072
MLMMLM015T4LP9 33.77 3.3 kW 4.2 kW Brazed I.O.L. Singlepack
>120U8073
MLMMLM019T4LP9 43.51 4.2 kW 5.7 kW Brazed I.O.L. Industrial
>120U8074
MLMMLM019T4LP9 43.51 4.2 kW 5.7 kW Brazed I.O.L. Singlepack
>120U8075
MLMMLM021T4LP9 46.21 4.5 kW 6.1 kW Brazed I.O.L. Industrial
>120U8076
MLMMLM021T4LP9 46.21 4.5 kW 6.1 kW Brazed I.O.L. Singlepack
>120U8077
MLMMLM026T4LP9 57.11 5.7 kW 7.8 kW Brazed I.O.L. Industrial
>120U8078
MLMMLM026T4LP9 57.11 5.7 kW 7.8 kW Brazed I.O.L. Singlepack
>120U8079
MLMMLM030T4LC9 68.79 6.7 kW 9.0 kW Brazed I.O.L. Industrial
>120U8080
MLMMLM030T4LC9 68.79 6.7 kW 9.0 kW Brazed I.O.L. Singlepack
>120U8081
MLMMLM038T4LC9 80.94 7.8 kW 10.6 kW Brazed I.O.L. Industrial
>120U8082
MLMMLM038T4LC9 80.94 7.8 kW 10.6 kW Brazed I.O.L. Singlepack
>120U8083
MLMMLM045T4LC9 98.57 9.9 kW 12.9 kW Brazed I.O.L. Industrial
>120U8084
MLMMLM045T4LC9 98.57 9.9 kW 12.9 kW Brazed I.O.L. Singlepack
>120U8085
MLMMLM048T4LC9 107.48 10.7 kW 14.1 kW Brazed I.O.L. Industrial
12