Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 2, 200-220V/3/50Hz - 208-230V/3/60Hz

Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 2,200-220V/3/50Hz - 208-230V/3/60Hz.
Ascending Order22 Item(s)
select
select
select
select
select
>120U8105
MLMMLM015T2LP9 33.77 3.3 kW 4.2 kW Brazed I.O.L. Industrial
>120U8106
MLMMLM015T2LP9 33.77 3.3 kW 4.2 kW Brazed I.O.L. Singlepack
>120U8107
MLMMLM019T2LP9 43.51 4.2 kW 5.7 kW Brazed I.O.L. Industrial
>120U8108
MLMMLM019T2LP9 43.51 4.2 kW 5.7 kW Brazed I.O.L. Singlepack
>120U8109
MLMMLM021T2LP9 46.21 4.5 kW 6.1 kW Brazed I.O.L. Industrial
>120U8110
MLMMLM021T2LP9 46.21 4.5 kW 6.1 kW Brazed I.O.L. Singlepack
>120U8111
MLMMLM026T2LP9 57.11 5.7 kW 7.8 kW Brazed I.O.L. Industrial
>120U8112
MLMMLM026T2LP9 57.11 5.7 kW 7.8 kW Brazed I.O.L. Singlepack
>120U8113
MLMMLM030T2LC9 68.79 6.7 kW 9.0 kW Brazed I.O.L. Industrial
>120U8114
MLMMLM030T2LC9 68.79 6.7 kW 9.0 kW Brazed I.O.L. Singlepack
>120U8115
MLMMLM038T2LC9 80.94 7.8 kW 10.6 kW Brazed I.O.L. Industrial
>120U8116
MLMMLM038T2LC9 80.94 7.8 kW 10.6 kW Brazed I.O.L. Singlepack
>120U8117
MLMMLM045T2LC9 98.57 9.9 kW 12.9 kW Brazed I.O.L. Industrial
>120U8118
MLMMLM045T2LC9 98.57 9.9 kW 12.9 kW Brazed I.O.L. Singlepack
>120U8119
MLMMLM048T2LC9 107.48 10.7 kW 14.1 kW Brazed I.O.L. Industrial
12