Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 1, 208-230V/1/60Hz

Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 1,208-230V/1/60Hz.
Ascending Order12 Item(s)
select
select
select
select
>120U8247
MLMMLM019T1LP9 43.51 5.7 kW Brazed I.O.L. Industrial
>120U8248
MLMMLM019T1LP9 43.51 5.7 kW Brazed I.O.L. Singlepack
>120U8249
MLMMLM021T1LP9 46.21 6.1 kW Brazed I.O.L. Industrial
>120U8250
MLMMLM021T1LP9 46.21 6.1 kW Brazed I.O.L. Singlepack
>120U8251
MLMMLM026T1LP9 57.11 7.6 kW Brazed I.O.L. Industrial
>120U8252
MLMMLM026T1LP9 57.11 7.6 kW Brazed I.O.L. Singlepack
>120U8253
MLMMLM030T1LC9 68.79 8.9 kW Brazed I.O.L. Industrial
>120U8254
MLMMLM030T1LC9 68.79 8.9 kW Brazed I.O.L. Singlepack
>120U8257
MLMMLM038T1LC9 80.94 10.7 kW Brazed I.O.L. Industrial
>120U8258
MLMMLM038T1LC9 80.94 10.7 kW Brazed I.O.L. Singlepack
>120U8359
MLMMLM015T1LP9 33.77 4.2 kW Brazed I.O.L. Singlepack
>120U8360
MLMMLM015T1LP9 33.77 4.2 kW Brazed I.O.L. Industrial