Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 9, 380V/3/60Hz

Scroll compressor tandem units for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 9,380V/3/60Hz.
Ascending Order17 Item(s)
select
select
select
select
>SZ170-9
SZSZ170-9 229 44.4 kW Brazed I.O.L. Singlepack
>SZ180-9
SZSZ180-9 241 48.1 kW Brazed I.O.L. Singlepack
>SZ200-9
SZSZ200-9 254.4 52.3 kW Brazed I.O.L. Singlepack
>SZ220-9
SZSZ220-9 288.4 59.3 kW Brazed I.O.L. Singlepack
>SZ230-9
SZSZ230-9 310 64.7 kW Brazed Thermostat Singlepack
>SZ242-9
SZSZ242-9 333.2 68.7 kW Brazed I.O.L. Singlepack
>SZ250-9
SZSZ250-9 333.2 68.8 kW Brazed Thermostat Singlepack
>SZ268-9
SZSZ268-9 365.6 76.3 kW Brazed I.O.L. Singlepack
>SZ281-9
SZSZ281-9 383.2 79.6 kW Brazed I.O.L. Singlepack
>SZ285-9-A
SZSZ285-9-A 383.2 79.3 kW Brazed Thermostat Singlepack
>SZ290-9
SZSZ290-9 388 80.3 kW Brazed Thermostat Singlepack
>SZ296-9
SZSZ296-9 398 84.0 kW Brazed I.O.L. Singlepack
>SZ310-9
SZSZ310-9 416.5 85.4 kW Brazed Thermostat Singlepack
>SZ320-9-A
SZSZ320-9-A 433.2 89.7 kW Brazed Thermostat Singlepack
>SZ322-9
SZSZ322-9 433.2 90.6 kW Brazed I.O.L. Singlepack
12