Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz

Scroll compressor tandem units for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
Ascending Order17 Item(s)
select
select
select
select
select
>SZ170-7
SZSZ170-7 229 34.1 kW 44.4 kW Brazed I.O.L. Singlepack
>SZ180-7
SZSZ180-7 241 35.9 kW 48.1 kW Brazed I.O.L. Singlepack
>SZ200-7
SZSZ200-7 254.4 38.1 kW 52.3 kW Brazed I.O.L. Singlepack
>SZ220-7
SZSZ220-7 288.4 43.4 kW 59.3 kW Brazed I.O.L. Singlepack
>SZ230-7
SZSZ230-7 310 47.5 kW 64.7 kW Brazed Thermostat Singlepack
>SZ242-7
SZSZ242-7 333.2 50.5 kW 68.7 kW Brazed I.O.L. Singlepack
>SZ250-7
SZSZ250-7 333.2 50.5 kW 68.8 kW Brazed Thermostat Singlepack
>SZ268-7
SZSZ268-7 365.6 56.1 kW 76.3 kW Brazed I.O.L. Singlepack
>SZ281-7
SZSZ281-7 383.2 58.6 kW 79.6 kW Brazed I.O.L. Singlepack
>SZ285-7-A
SZSZ285-7-A 383.2 61.5 kW 79.3 kW Brazed Thermostat Singlepack
>SZ290-7
SZSZ290-7 388 59.2 kW 80.3 kW Brazed Thermostat Singlepack
>SZ296-7
SZSZ296-7 398 61.7 kW 84.0 kW Brazed I.O.L. Singlepack
>SZ310-7
SZSZ310-7 416.5 63.3 kW 85.4 kW Brazed Thermostat Singlepack
>SZ320-7-A
SZSZ320-7-A 433.2 68.0 kW 89.7 kW Brazed Thermostat Singlepack
>SZ322-7
SZSZ322-7 433.2 66.8 kW 90.6 kW Brazed I.O.L. Singlepack
12