Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 6, 230V/3/50Hz

Scroll compressor tandem units for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 6,230V/3/50Hz.
Ascending Order17 Item(s)
select
select
select
select
>SZ170-6
SZSZ170-6 229 34.1 kW Brazed I.O.L. Singlepack
>SZ180-6
SZSZ180-6 241 35.9 kW Brazed I.O.L. Singlepack
>SZ200-6
SZSZ200-6 254.4 38.1 kW Brazed I.O.L. Singlepack
>SZ220-6
SZSZ220-6 288.4 43.4 kW Brazed I.O.L. Singlepack
>SZ230-6
SZSZ230-6 310 47.5 kW Brazed Thermostat Singlepack
>SZ242-6
SZSZ242-6 333.2 50.5 kW Brazed I.O.L. Singlepack
>SZ250-6
SZSZ250-6 333.2 50.5 kW Brazed Thermostat Singlepack
>SZ268-6
SZSZ268-6 365.6 56.1 kW Brazed I.O.L. Singlepack
>SZ281-6
SZSZ281-6 383.2 58.6 kW Brazed I.O.L. Singlepack
>SZ285-6-A
SZSZ285-6-A 383.2 61.5 kW Brazed Thermostat Singlepack
>SZ290-6
SZSZ290-6 388 59.2 kW Brazed Thermostat Singlepack
>SZ296-6
SZSZ296-6 398 61.7 kW Brazed I.O.L. Singlepack
>SZ310-6
SZSZ310-6 416.5 63.3 kW Brazed Thermostat Singlepack
>SZ320-6-A
SZSZ320-6-A 433.2 68.0 kW Brazed Thermostat Singlepack
>SZ322-6
SZSZ322-6 433.2 66.8 kW Brazed I.O.L. Singlepack
12