Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz

Scroll compressor tandem units for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
Ascending Order17 Item(s)
select
select
select
select
select
>SZ170-4
SZSZ170-4 229 34.1 kW 44.4 kW Brazed I.O.L. Singlepack
>SZ180-4
SZSZ180-4 241 35.9 kW 48.1 kW Brazed I.O.L. Singlepack
>SZ200-4
SZSZ200-4 254.4 38.1 kW 52.3 kW Brazed I.O.L. Singlepack
>SZ220-4
SZSZ220-4 288.4 43.4 kW 59.3 kW Brazed I.O.L. Singlepack
>SZ230-4
SZSZ230-4 310 47.5 kW 64.7 kW Brazed Thermostat Singlepack
>SZ242-4
SZSZ242-4 333.2 50.5 kW 68.7 kW Brazed I.O.L. Singlepack
>SZ250-4
SZSZ250-4 333.2 50.5 kW 68.8 kW Brazed Thermostat Singlepack
>SZ268-4
SZSZ268-4 365.6 56.1 kW 76.3 kW Brazed I.O.L. Singlepack
>SZ281-4
SZSZ281-4 383.2 58.6 kW 79.6 kW Brazed I.O.L. Singlepack
>SZ285-4-A
SZSZ285-4-A 383.2 61.5 kW 79.3 kW Brazed Thermostat Singlepack
>SZ290-4
SZSZ290-4 388 59.2 kW 80.3 kW Brazed Thermostat Singlepack
>SZ296-4
SZSZ296-4 398 61.7 kW 84.0 kW Brazed I.O.L. Singlepack
>SZ310-4
SZSZ310-4 416.5 63.3 kW 85.4 kW Brazed Thermostat Singlepack
>SZ320-4-A
SZSZ320-4-A 433.2 68.0 kW 89.7 kW Brazed Thermostat Singlepack
>SZ322-4
SZSZ322-4 433.2 66.8 kW 90.6 kW Brazed I.O.L. Singlepack
12