Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 3, 200-230V/3/60Hz

Scroll compressor tandem units for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 3,200-230V/3/60Hz.
Ascending Order17 Item(s)
select
select
select
select
>SZ170-3
SZSZ170-3 229 44.4 kW Brazed I.O.L. Singlepack
>SZ180-3
SZSZ180-3 241 48.1 kW Brazed I.O.L. Singlepack
>SZ200-3
SZSZ200-3 254.4 52.3 kW Brazed I.O.L. Singlepack
>SZ220-3
SZSZ220-3 288.4 59.3 kW Brazed I.O.L. Singlepack
>SZ230-3
SZSZ230-3 310 64.7 kW Brazed Thermostat Singlepack
>SZ242-3
SZSZ242-3 333.2 68.7 kW Brazed I.O.L. Singlepack
>SZ250-3
SZSZ250-3 333.2 68.8 kW Brazed Thermostat Singlepack
>SZ268-3
SZSZ268-3 365.6 76.3 kW Brazed I.O.L. Singlepack
>SZ281-3
SZSZ281-3 383.2 79.6 kW Brazed I.O.L. Singlepack
>SZ285-3-A
SZSZ285-3-A 383.2 79.3 kW Brazed Thermostat Singlepack
>SZ290-3
SZSZ290-3 388 80.3 kW Brazed Thermostat Singlepack
>SZ296-3
SZSZ296-3 398 84.0 kW Brazed I.O.L. Singlepack
>SZ310-3
SZSZ310-3 416.5 85.4 kW Brazed Thermostat Singlepack
>SZ320-3-A
SZSZ320-3-A 433.2 89.7 kW Brazed Thermostat Singlepack
>SZ322-3
SZSZ322-3 433.2 90.6 kW Brazed I.O.L. Singlepack
12