Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 9, 380V/3/60Hz

Scroll compressor tandem units for Air Conditioning and Heat Pump applications with R22Motor voltage code 9,380V/3/60Hz.
Ascending Order17 Item(s)
select
select
select
select
>SM170-9
SMSM170-9 229 48.5 kW Brazed I.O.L. Singlepack
>SM180-9
SMSM180-9 241 52.0 kW Brazed I.O.L. Singlepack
>SM200-9
SMSM200-9 254.4 54.3 kW Brazed I.O.L. Singlepack
>SM220-9
SMSM220-9 288.4 62.2 kW Brazed I.O.L. Singlepack
>SM230-9
SMSM230-9 310 66.5 kW Brazed Thermostat Singlepack
>SM242-9
SMSM242-9 333.2 72.4 kW Brazed I.O.L. Singlepack
>SM250-9
SMSM250-9 333.2 73.0 kW Brazed Thermostat Singlepack
>SM268-9
SMSM268-9 365.6 79.4 kW Brazed I.O.L. Singlepack
>SM281-9
SMSM281-9 383.2 83.1 kW Brazed I.O.L. Singlepack
>SM285-9-A
SMSM285-9-A 383.2 83.5 kW Brazed Thermostat Singlepack
>SM290-9
SMSM290-9 388 83.6 kW Brazed Thermostat Singlepack
>SM296-9
SMSM296-9 398 86.4 kW Brazed I.O.L. Singlepack
>SM310-9
SMSM310-9 416.5 90.0 kW Brazed Thermostat Singlepack
>SM320-9-A
SMSM320-9-A 433.2 94.1 kW Brazed Thermostat Singlepack
>SM322-9
SMSM322-9 433.2 93.9 kW Brazed I.O.L. Singlepack
12