Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz

Scroll compressor tandem units for Air Conditioning and Heat Pump applications with R22Motor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
Ascending Order17 Item(s)
select
select
select
select
select
>SM170-7
SMSM170-7 229 36.2 kW 48.5 kW Brazed I.O.L. Singlepack
>SM180-7
SMSM180-7 241 38.8 kW 52.0 kW Brazed I.O.L. Singlepack
>SM200-7
SMSM200-7 254.4 41.2 kW 54.3 kW Brazed I.O.L. Singlepack
>SM220-7
SMSM220-7 288.4 46.2 kW 62.2 kW Brazed I.O.L. Singlepack
>SM230-7
SMSM230-7 310 49.3 kW 66.5 kW Brazed Thermostat Singlepack
>SM242-7
SMSM242-7 333.2 53.7 kW 72.4 kW Brazed I.O.L. Singlepack
>SM250-7
SMSM250-7 333.2 53.0 kW 73.0 kW Brazed Thermostat Singlepack
>SM268-7
SMSM268-7 365.6 58.9 kW 79.4 kW Brazed I.O.L. Singlepack
>SM281-7
SMSM281-7 383.2 61.6 kW 83.1 kW Brazed I.O.L. Singlepack
>SM285-7-A
SMSM285-7-A 383.2 61.3 kW 83.5 kW Brazed Thermostat Singlepack
>SM290-7
SMSM290-7 388 62.0 kW 83.6 kW Brazed Thermostat Singlepack
>SM296-7
SMSM296-7 398 64.2 kW 86.4 kW Brazed I.O.L. Singlepack
>SM310-7
SMSM310-7 416.5 67.0 kW 90.0 kW Brazed Thermostat Singlepack
>SM320-7-A
SMSM320-7-A 433.2 69.6 kW 94.1 kW Brazed Thermostat Singlepack
>SM322-7
SMSM322-7 433.2 69.5 kW 93.9 kW Brazed I.O.L. Singlepack
12