Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 6, 230V/3/50Hz

Scroll compressor tandem units for Air Conditioning and Heat Pump applications with R22Motor voltage code 6,230V/3/50Hz.
Ascending Order17 Item(s)
select
select
select
select
>SM170-6
SMSM170-6 229 36.2 kW Brazed I.O.L. Singlepack
>SM180-6
SMSM180-6 241 38.8 kW Brazed I.O.L. Singlepack
>SM200-6
SMSM200-6 254.4 41.2 kW Brazed I.O.L. Singlepack
>SM220-6
SMSM220-6 288.4 46.2 kW Brazed I.O.L. Singlepack
>SM230-6
SMSM230-6 310 49.3 kW Brazed Thermostat Singlepack
>SM242-6
SMSM242-6 333.2 53.7 kW Brazed I.O.L. Singlepack
>SM250-6
SMSM250-6 333.2 53.0 kW Brazed Thermostat Singlepack
>SM268-6
SMSM268-6 365.6 58.9 kW Brazed I.O.L. Singlepack
>SM281-6
SMSM281-6 383.2 61.6 kW Brazed I.O.L. Singlepack
>SM285-6-A
SMSM285-6-A 383.2 61.3 kW Brazed Thermostat Singlepack
>SM290-6
SMSM290-6 388 62.0 kW Brazed Thermostat Singlepack
>SM296-6
SMSM296-6 398 64.2 kW Brazed I.O.L. Singlepack
>SM310-6
SMSM310-6 416.5 67.0 kW Brazed Thermostat Singlepack
>SM320-6-A
SMSM320-6-A 433.2 69.6 kW Brazed Thermostat Singlepack
>SM322-6
SMSM322-6 433.2 69.5 kW Brazed I.O.L. Singlepack
12