Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz

Scroll compressor tandem units for Air Conditioning and Heat Pump applications with R22Motor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
Ascending Order17 Item(s)
select
select
select
select
select
>SM170-4
SMSM170-4 229 36.2 kW 48.5 kW Brazed I.O.L. Singlepack
>SM180-4
SMSM180-4 241 38.8 kW 52.0 kW Brazed I.O.L. Singlepack
>SM200-4
SMSM200-4 254.4 41.2 kW 54.3 kW Brazed I.O.L. Singlepack
>SM220-4
SMSM220-4 288.4 46.2 kW 62.2 kW Brazed I.O.L. Singlepack
>SM230-4
SMSM230-4 310 49.3 kW 66.5 kW Brazed Thermostat Singlepack
>SM242-4
SMSM242-4 333.2 53.7 kW 72.4 kW Brazed I.O.L. Singlepack
>SM250-4
SMSM250-4 333.2 53.0 kW 73.0 kW Brazed Thermostat Singlepack
>SM268-4
SMSM268-4 365.6 58.9 kW 79.4 kW Brazed I.O.L. Singlepack
>SM281-4
SMSM281-4 383.2 61.6 kW 83.1 kW Brazed I.O.L. Singlepack
>SM285-4-A
SMSM285-4-A 383.2 61.3 kW 83.5 kW Brazed Thermostat Singlepack
>SM290-4
SMSM290-4 388 62.0 kW 83.6 kW Brazed Thermostat Singlepack
>SM296-4
SMSM296-4 398 64.2 kW 86.4 kW Brazed I.O.L. Singlepack
>SM310-4
SMSM310-4 416.5 67.0 kW 90.0 kW Brazed Thermostat Singlepack
>SM320-4-A
SMSM320-4-A 433.2 69.6 kW 94.1 kW Brazed Thermostat Singlepack
>SM322-4
SMSM322-4 433.2 69.5 kW 93.9 kW Brazed I.O.L. Singlepack
12