Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 3, 200-230V/3/60Hz

Scroll compressor tandem units for Air Conditioning and Heat Pump applications with R22Motor voltage code 3,200-230V/3/60Hz.
Ascending Order17 Item(s)
select
select
select
select
>SM170-3
SMSM170-3 229 48.5 kW Brazed I.O.L. Singlepack
>SM180-3
SMSM180-3 241 52.0 kW Brazed I.O.L. Singlepack
>SM200-3
SMSM200-3 254.4 54.3 kW Brazed I.O.L. Singlepack
>SM220-3
SMSM220-3 288.4 62.2 kW Brazed I.O.L. Singlepack
>SM230-3
SMSM230-3 310 66.5 kW Brazed Thermostat Singlepack
>SM242-3
SMSM242-3 333.2 72.4 kW Brazed I.O.L. Singlepack
>SM250-3
SMSM250-3 333.2 73.0 kW Brazed Thermostat Singlepack
>SM268-3
SMSM268-3 365.6 79.4 kW Brazed I.O.L. Singlepack
>SM281-3
SMSM281-3 383.2 83.1 kW Brazed I.O.L. Singlepack
>SM285-3-A
SMSM285-3-A 383.2 83.5 kW Brazed Thermostat Singlepack
>SM290-3
SMSM290-3 388 83.6 kW Brazed Thermostat Singlepack
>SM296-3
SMSM296-3 398 86.4 kW Brazed I.O.L. Singlepack
>SM310-3
SMSM310-3 416.5 90.0 kW Brazed Thermostat Singlepack
>SM320-3-A
SMSM320-3-A 433.2 94.1 kW Brazed Thermostat Singlepack
>SM322-3
SMSM322-3 433.2 93.9 kW Brazed I.O.L. Singlepack
12