>
My Product List
Refrigeration & Air Conditioning
>
Refrigeration & Air Conditioning
>
Products
Products Overview
Product Range
Products By Type
Products By Refrigerant
Products By Industry
>
Products & Applications In Focus
>
News
News in Brief
Refrigeration Articles
Subscribe to our Newsletter
>
Technical Literature
Documentation
Approvals
Declarations of Conformity
Commercial Compressors Datasheet Generator
Household Compressors Data Sheets & Instructions
Stay Up-to-date With Our New Literature
>
Software
>
Education and Training
>
Market Segments We Serve
Overview
Household, Light Commercial and Mobile Refrigeration
Commercial Refrigeration
Food Retail - 50,000 ADAP-KOOL® Systems Operate Worldwide
Industrial Refrigeration
Commercial Air Conditioning
Residential Air Conditioning
Refrigeration Wholesalers & Installers
Heat Pumps - One Reason - Many Savings
>
Refrigerants & Energy Efficiency
Thinking about Climate Sustainability
CO2 - Green Technology
Hydrocarbons - Sustainable Technology
CFC Phase Out
R22 Phase Out
>
Exhibitions & Events
>
About Us
Follow us:
About Us
Aspiration, Promise, Behaviour
Financial Information
Corporate Citizenship
Facts and History
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT
®
Drives
Industrial Automation
High-Pressure Pumps
Solar Inverters
Silicon Power Modules
News & Events
Press Center
News
Archive
Subscribe News
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Business Areas
>
Refrigeration & Air Conditioning
>
Products
>
Compressors
>
Performer scroll compressors for HVAC
>
HRP, HLP, HCP, SZ, Scroll compressors for R407C, R134a, single
>
Motor voltage code 9, 380V/3/60Hz
Motor voltage code 9, 380V/3/60Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 9,380V/3/60Hz.
>
Code number selector
>
Photos (1)
>
Contact
Code no.
54 Item(s)
Type
Reference (on name plate)
select
All
SZ084S9VC
SZ090S9VC
SZ100S9VC
SZ110S9VC
SZ115S9CC
SZ115S9RC
SZ120S9VC
SZ125S9CC
SZ125S9RC
SZ148T9VC
SZ160T9CC
SZ160T9RC
SZ161T9VC
SZ175S9CC
SZ175S9RC
SZ185S9CC
SZ185S9RC
SZ185W9XC
SZ185W9YC
SZ240A9CAD
SZ240A9CBD
SZ240A9PAD
SZ240A9PBD
SZ300A9CAD
SZ300A9CBD
SZ300A9PAD
SZ300A9PBD
Swept volume [cm3/rev]
select
All
114.5
120.5
127.2
144.2
155
166.6
199
216.6
233
249.9
347.8
437.5
Capacity at 60 Hz R407C, ARI
select
All
22.5 kW
24.4 kW
26.5 kW
30.1 kW
32.8 kW
34.9 kW
42.6 kW
45.5 kW
46.0 kW
48.7 kW
51.8 kW
71.2 kW
87.9 kW
Connections
select
All
Brazed
Rotolock
Motor protection
select
All
-
I.O.L.
Module 230V
Thermostat
Packaging
select
All
Industrial
Singlepack
>
SZ084-9VI
SZ
SZ084S9VC
114.5
22.5 kW
Brazed
I.O.L.
Singlepack
>
SZ084-9VM
SZ
SZ084S9VC
114.5
22.5 kW
Brazed
I.O.L.
Industrial
>
SZ090-9VI
SZ
SZ090S9VC
120.5
24.4 kW
Brazed
I.O.L.
Singlepack
>
SZ090-9VM
SZ
SZ090S9VC
120.5
24.4 kW
Brazed
I.O.L.
Industrial
>
SZ100-9VI
SZ
SZ100S9VC
127.2
26.5 kW
Brazed
I.O.L.
Singlepack
>
SZ100-9VM
SZ
SZ100S9VC
127.2
26.5 kW
Brazed
I.O.L.
Industrial
>
SZ110-9VI
SZ
SZ110S9VC
144.2
30.1 kW
Brazed
I.O.L.
Singlepack
>
SZ110-9VM
SZ
SZ110S9VC
144.2
30.1 kW
Brazed
I.O.L.
Industrial
>
SZ115-9CAI
SZ
SZ115S9CC
155
32.8 kW
Brazed
Thermostat
Singlepack
>
SZ115-9CAM
SZ
SZ115S9CC
155
32.8 kW
Brazed
Thermostat
Industrial
>
SZ115-9RI
SZ
SZ115S9RC
155
32.8 kW
Rotolock
Thermostat
Singlepack
>
SZ115-9RM
SZ
SZ115S9RC
155
32.8 kW
Rotolock
Thermostat
Industrial
>
SZ120-9VI
SZ
SZ120S9VC
166.6
34.9 kW
Brazed
I.O.L.
Singlepack
>
SZ120-9VM
SZ
SZ120S9VC
166.6
34.9 kW
Brazed
I.O.L.
Industrial
>
SZ125-9CAI
SZ
SZ125S9CC
166.6
34.9 kW
Brazed
Thermostat
Singlepack
1
2
3
4