Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
Ascending Order57 Item(s)
select
select
select
select
select
select
select
select
>120U1793
HRPHRP051T7LP6 68.83 10.8 kW - Brazed -Industrial
>120U1796
HRPHRP051T7LP6 68.83 10.8 kW - Brazed -Singlepack
>120U1803
HRPHRP054T7LP6 72.76 - 14.7 kW Brazed -Industrial
>120U1806
HRPHRP054T7LP6 72.76 - 14.7 kW Brazed -Singlepack
>120U1813
HRPHRP058T7LP6 78.17 - - Brazed -Industrial
>120U1816
HRPHRP058T7LP6 78.17 - - Brazed -Singlepack
>120U1823
HRPHRP060T7LP6 80.95 - 16.6 kW Brazed -Industrial
>120U1826
HRPHRP060T7LP6 80.95 - 16.6 kW Brazed -Singlepack
>120U1838
HLPHLP075T7LC6 102.75 - - Brazed -Industrial
>120U1841
HLPHLP075T7LC6 102.75 - - Brazed -Singlepack
>120U1848
HLPHLP081T7LC6 110.94 - - Brazed -Industrial
>120U1851
HLPHLP081T7LC6 110.94 - - Brazed -Singlepack
>120U3050
HLPHLP072T7LC6 98.57 - - Brazed -Industrial
>120U3052
HLPHLP072T7LC6 98.57 - - Brazed -Singlepack
>120U3056
HRPHRP034T7LP6 46.21 - 9.5 kW Brazed -Industrial
1234