Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 6, 230V/3/50Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 6,230V/3/50Hz.
Ascending Order25 Item(s)
select
select
select
select
select
>SZ084-6VI
SZSZ084S6VC 114.5 17.3 kW Brazed I.O.L. Singlepack
>SZ090-6VI
SZSZ090S6VC 120.5 18.2 kW Brazed I.O.L. Singlepack
>SZ100-6VI
SZSZ100S6VC 127.2 19.3 kW Brazed I.O.L. Singlepack
>SZ110-6VI
SZSZ110S6VC 144.2 22.0 kW Brazed I.O.L. Singlepack
>SZ115-6CAI
SZSZ115S6CC 155 24.1 kW Brazed Thermostat Singlepack
>SZ115-6RI
SZSZ115S6RC 155 24.1 kW Rotolock Thermostat Singlepack
>SZ120-6VI
SZSZ120S6VC 166.6 25.6 kW Brazed I.O.L. Singlepack
>SZ125-6CAI
SZSZ125S6CC 166.6 25.6 kW Brazed Thermostat Singlepack
>SZ125-6RI
SZSZ125S6RC 166.6 25.6 kW Rotolock Thermostat Singlepack
>SZ148-6VAI
SZSZ148T6VC 199 31.3 kW Brazed I.O.L. Singlepack
>SZ160-6CBI
SZSZ160T6CC 216.6 34.5 kW Brazed Thermostat Singlepack
>SZ160-6RAI
SZSZ160T6RC 216.6 34.5 kW Rotolock Thermostat Singlepack
>SZ161-6VAI
SZSZ161T6VC 216.6 33.9 kW Brazed I.O.L. Singlepack
>SZ175-6CAI
SZSZ175S6CC 233 36.0 kW Brazed Thermostat Singlepack
>SZ175-6RI
SZSZ175S6RC 233 36.0 kW Rotolock Thermostat Singlepack
12