Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 5, 220-240V/1/50Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 5,220-240V/1/50Hz.
Ascending Order28 Item(s)
select
select
select
select
select
select
>120U0958
HRPHRP038T5LP6 51.62 8.1 kW 5.1 kW Brazed -Industrial
>120U0961
HRPHRP038T5LP6 51.62 8.1 kW 5.1 kW Brazed -Singlepack
>120U0973
HRPHRP045T5LP6 61.45 9.3 kW 5.9 kW Brazed -Industrial
>120U0976
HRPHRP045T5LP6 61.45 9.3 kW 5.9 kW Brazed -Singlepack
>120U0983
HRPHRP047T5LP6 64.07 10.0 kW 6.4 kW Brazed -Industrial
>120U0986
HRPHRP047T5LP6 64.07 10.0 kW 6.4 kW Brazed -Singlepack
>120U1593
HRPHRP058T5LP6 78.17 12.2 kW 7.8 kW Brazed -Industrial
>120U1596
HRPHRP058T5LP6 78.17 12.2 kW 7.8 kW Brazed -Singlepack
>120U1603
HRPHRP060T5LP6 80.95 12.6 kW 8.0 kW Brazed -Industrial
>120U1606
HRPHRP060T5LP6 80.95 12.6 kW 8.0 kW Brazed -Singlepack
>120U1618
HLPHLP068T5LP6 93.08 14.7 kW 9.3 kW Brazed -Industrial
>120U1621
HLPHLP068T5LP6 93.08 14.7 kW 9.3 kW Brazed -Singlepack
>120U1628
HLPHLP072T5LP6 98.65 15.0 kW 9.6 kW Brazed -Industrial
>120U1631
HLPHLP072T5LP6 98.65 15.0 kW 9.6 kW Brazed -Singlepack
>120U1638
HLPHLP075T5LP6 102.75 16.0 kW 10.2 kW Brazed -Industrial
12