Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
Ascending Order136 Item(s)
select
select
select
select
select
select
select
select
select
>120U0373
HCPHCP109T4LC6 148.79 23.3 kW - 14.9 kW Brazed -Industrial
>120U0376
HCPHCP109T4LC6 148.79 23.3 kW - 14.9 kW Brazed -Singlepack
>120U0378
HCPHCP109T4LC7 148.79 23.3 kW - 14.9 kW Brazed -Industrial
>120U0381
HCPHCP109T4LC7 148.79 23.3 kW - 14.9 kW Brazed -Singlepack
>120U0383
HCPHCP109T4LC8 148.79 23.3 kW - 14.9 kW Brazed -Industrial
>120U0386
HCPHCP109T4LC8 148.79 23.3 kW - 14.9 kW Brazed -Singlepack
>120U0398
HCPHCP120T4LC6 162.4 25.2 kW - 16.1 kW Brazed -Industrial
>120U0401
HCPHCP120T4LC6 162.4 25.2 kW - 16.1 kW Brazed -Singlepack
>120U0403
HCPHCP120T4LC7 162.4 25.2 kW - 16.1 kW Brazed -Industrial
>120U0406
HCPHCP120T4LC7 162.4 25.2 kW - 16.1 kW Brazed -Singlepack
>120U0408
HCPHCP120T4LC8 162.4 25.2 kW - 16.1 kW Brazed -Industrial
>120U0411
HCPHCP120T4LC8 162.4 25.2 kW - 16.1 kW Brazed -Singlepack
>120U0598
HCPHCP094T4LC6 126.02 19.3 kW - 12.4 kW Brazed -Industrial
>120U0601
HCPHCP094T4LC6 126.02 19.3 kW - 12.4 kW Brazed -Singlepack
>120U0603
HCPHCP094T4LC7 126.02 19.3 kW - 12.4 kW Brazed -Industrial
12345678910