>
My Product List
Refrigeration & Air Conditioning
>
Refrigeration & Air Conditioning
>
Products
Products Overview
Product Range
Products By Type
Products By Refrigerant
Products By Industry
>
Products & Applications In Focus
>
News
News in Brief
Refrigeration Articles
Subscribe to our Newsletter
>
Technical Literature
Documentation
Approvals
Declarations of Conformity
Commercial Compressors Datasheet Generator
Household Compressors Data Sheets & Instructions
Stay Up-to-date With Our New Literature
>
Software
>
Education and Training
>
Market Segments We Serve
Overview
Household, Light Commercial and Mobile Refrigeration
Commercial Refrigeration
Food Retail - 50,000 ADAP-KOOL® Systems Operate Worldwide
Industrial Refrigeration
Commercial Air Conditioning
Residential Air Conditioning
Refrigeration Wholesalers & Installers
Heat Pumps - One Reason - Many Savings
>
Refrigerants & Energy Efficiency
Thinking about Climate Sustainability
CO2 - Green Technology
Hydrocarbons - Sustainable Technology
CFC Phase Out
R22 Phase Out
>
Exhibitions & Events
>
About Us
Follow us:
About Us
Aspiration, Promise, Behaviour
Financial Information
Corporate Citizenship
Facts and History
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT
®
Drives
Industrial Automation
High-Pressure Pumps
Solar Inverters
Silicon Power Modules
News & Events
Press Center
News
Archive
Subscribe News
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Business Areas
>
Refrigeration & Air Conditioning
>
Products
>
Compressors
>
Performer scroll compressors for HVAC
>
HRP, HLP, HCP, SZ, Scroll compressors for R407C, R134a, single
>
Motor voltage code 2 & 3, 200-230V/3/60Hz & 208-230V/3/60Hz
Motor voltage code 2 & 3, 200-230V/3/60Hz & 208-230V/3/60Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 2 & 3,200-230V/3/60Hz.
>
Code number selector
>
Photos (1)
>
Contact
Code no.
100 Item(s)
Type
select
All
HCP
HLP
HRP
SZ
Reference (on name plate)
select
All
HCP094T2LC6
HCP094T2LC7
HCP094T2LC8
HCP109T2LC6
HCP120T2LC6
HLP072T2LC6
HLP081T2LC6
HRP025T2LP6
HRP038T2LP6
HRP040T2LP6
HRP042T2LP6
HRP045T2LP6
HRP047T2LP6
HRP051T2LP6
HRP060T2LP6
SZ084S3VC
SZ090S3VC
SZ100S3VC
SZ110S3VC
SZ115S3CC
SZ115S3RC
SZ115W3PB
SZ115W3SB
SZ120S3VC
SZ125S3CC
SZ125S3RC
SZ125W3PB
SZ125W3SB
SZ148T3VC
SZ160T3CC
SZ160T3RC
SZ160W3PB
SZ160W3SB
SZ161T3VC
SZ175S3CC
SZ175S3RC
SZ175W3PC
SZ175W3SC
SZ185S3CC
SZ185S3RC
SZ185W3PC
SZ185W3SC
SZ240A3CAD
SZ240A3CBD
SZ240A3PAD
SZ240A3PBD
SZ300A3CAD
SZ300A3CBD
SZ300A3PAD
SZ300A3PBD
Swept volume [cm3/rev]
select
All
110.94
114.5
120.5
126.02
127.2
144.2
148.8
155
160.92
166.6
199
216.6
233
249.9
33.77
347.8
437.5
51.62
54.4
57.19
61.45
64.07
68.83
80.94
98.57
Capacity at 60 Hz R407C, ARI
select
All
-
14.4 kW
16.6 kW
19.9 kW
22.5 kW
23.7 kW
24.4 kW
26.5 kW
30.1 kW
32.8 kW
33.8 kW
34.9 kW
42.6 kW
45.5 kW
46.0 kW
48.7 kW
51.8 kW
6.9 kW
71.2 kW
87.9 kW
Connections
select
All
-
Brazed
Rotolock
Motor protection
select
All
-
I.O.L.
Module 24V
Thermostat
Packaging
select
All
Industrial
Singlepack
>
120U0763
HCP
HCP120T2LC6
160.92
33.8 kW
Brazed
-
Industrial
>
120U0766
HCP
HCP120T2LC6
160.92
33.8 kW
Brazed
-
Singlepack
>
120U0903
HCP
HCP094T2LC6
126.02
-
Brazed
I.O.L.
Industrial
>
120U0906
HCP
HCP094T2LC6
126.02
-
Brazed
I.O.L.
Singlepack
>
120U0908
HCP
HCP094T2LC7
126.02
-
Brazed
I.O.L.
Industrial
>
120U0911
HCP
HCP094T2LC7
126.02
-
Brazed
I.O.L.
Singlepack
>
120U0913
HCP
HCP094T2LC8
126.02
-
-
I.O.L.
Industrial
>
120U0916
HCP
HCP094T2LC8
126.02
-
-
I.O.L.
Singlepack
>
120U1083
HRP
HRP038T2LP6
51.62
-
Brazed
-
Industrial
>
120U1086
HRP
HRP038T2LP6
51.62
-
Brazed
-
Singlepack
>
120U1093
HRP
HRP040T2LP6
54.4
-
Brazed
-
Industrial
>
120U1096
HRP
HRP040T2LP6
54.4
-
Brazed
-
Singlepack
>
120U1103
HRP
HRP042T2LP6
57.19
-
Brazed
-
Industrial
>
120U1106
HRP
HRP042T2LP6
57.19
-
Brazed
-
Singlepack
>
120U1113
HRP
HRP045T2LP6
61.45
-
Brazed
-
Industrial
1
2
3
4
5
6
7