Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 1, 208-230V/1/60Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 1,208-230V/1/60Hz.
Ascending Order16 Item(s)
select
select
select
select
select
select
>120U1498
HRPHRP051T1LP6 68.83 14.3 kW Brazed -Industrial
>120U1501
HRPHRP051T1LP6 68.83 14.3 kW Brazed -Singlepack
>120U1558
HLPHLP068T1LP6 93.08 19.3 kW Brazed -Industrial
>120U1561
HLPHLP068T1LP6 93.08 19.3 kW Brazed -Singlepack
>120U1568
HLPHLP072T1LP6 98.65 20.4 kW Brazed I.O.L. Industrial
>120U1571
HLPHLP072T1LP6 98.65 20.4 kW Brazed I.O.L. Singlepack
>120U1578
HLPHLP075T1LP6 98.65 21.0 kW Brazed I.O.L. Industrial
>120U1581
HLPHLP075T1LP6 98.65 21.0 kW Brazed I.O.L. Singlepack
>120U1588
HLPHLP081T1LP6 110.94 22.5 kW Brazed I.O.L. Industrial
>120U1591
HLPHLP081T1LP6 110.94 22.5 kW Brazed I.O.L. Singlepack
>120U3085
HRPHRP025T1LP6 33.92 7.0 kW Brazed -Industrial
>120U3086
HRPHRP025T1LP6 33.92 7.0 kW Brazed -Singlepack
>120U3091
HRPHRP034T1LP6 46.21 9.6 kW Brazed -Industrial
>120U3092
HRPHRP034T1LP6 46.21 9.6 kW Brazed -Singlepack
>120U3093
HRPHRP042T1LP6 57.11 11.8 kW Brazed -Industrial
12