Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 9, 380V/3/60Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 9,380V/3/60Hz.
Ascending Order94 Item(s)
select
select
select
select
select
select
select
>120H0187
SMSM124A9ALB 169.5 37.8 kW Brazed I.O.L. Singlepack
>120H0188
SMSM124A9ALB 169.5 37.8 kW Brazed I.O.L. Industrial
>120H0197
SMSM147A9ALB 193.5 43.6 kW Brazed I.O.L. Singlepack
>120H0198
SMSM147A9ALB 193.5 43.6 kW Brazed I.O.L. Industrial
>120H0613
SMSM112A9ALB 151.5 34.0 kW Brazed I.O.L. Singlepack
>120H0614
SMSM112A9ALB 151.5 34.0 kW Brazed I.O.L. Industrial
>120U0743
HCMHCM094T9LC6 126.02 27.7 kW Brazed I.O.L. Industrial
>120U0746
HCMHCM094T9LC6 126.02 27.7 kW Brazed I.O.L. Singlepack
>120U0748
HCMHCM094T9LC2 126.02 27.7 kW -I.O.L. Industrial
>120U0751
HCMHCM094T9LC2 126.02 27.7 kW -I.O.L. Singlepack
>120U0753
HCMHCM094T9LC8 126.02 27.7 kW -I.O.L. Industrial
>120U0756
HCMHCM094T9LC8 126.02 27.7 kW -I.O.L. Singlepack
>120U1853
HLMHLM072T9LC6 98.57 21.6 kW Brazed -Industrial
>120U1856
HLMHLM072T9LC6 98.57 21.6 kW Brazed -Singlepack
>120U2079
HRMHRM060T9LP6 80.94 17.5 kW Brazed I.O.L. Industrial
1234567